ARD2  Post-R03
Airbag Reference Demonstrator using MPC5604P
PROG_PSI3LINE Union Reference

Data Fields

uint16_t word
struct {
   uint16_t   asyn:1
   uint16_t   S189k:1
   uint16_t   CRC1:1
   uint16_t   slot0:1
   uint16_t   slot1:1
   uint16_t   S8Bit:1
   uint16_t   src:1
   uint16_t   Bit7:1
   uint16_t   Status0:1
   uint16_t   Status1:1
   uint16_t   Status2:1
   uint16_t   Status3:1
   uint16_t   Status4:1
   uint16_t   Status5:1
   uint16_t   Status6:1
   uint16_t   Status7:1
Bits
struct {
   uint8_t   Data:8
   uint8_t   Status:8
MergedBits

The documentation for this union was generated from the following file: